![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6207 - Socket 90° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chem-Pure® socket 90-degree elbow features female thermo-seal socket connections to join piping lengths together and change the direction of piping 90 degrees. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN01950 6207 - Socket 90° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02000 6207 - Socket 90° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02050 6207 - Socket 90° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02100 6207 - Socket 90° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
![]() CN02150 6207 - Socket 90° Elbow S x S - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923057457 | N/A 039923057464 | N/A 039923057471 | N/A 039923057488 | N/A 039923057495 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6207 1/2" SOC 90 ELL CHEMPURE | N/A 6207 3/4" SOC 90 ELL CHEMPURE | N/A 6207 1" SOC 90 ELL CHEMPURE | N/A 6207 11/2" SOC 90 ELL CHEMPURE | N/A 6207 2" SOC 90 ELL CHEMPURE | |||||
eClass Classification |
N/A
Natural PP Elbows |
|||||||||
Net Weight | N/A 0.055 lb | N/A 0.080 lb | N/A 0.148 lb | N/A 0.32 lb | N/A 0.493 lb | |||||
|