![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6251-H - Socket Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design
Polypropylene Fittings
The Chemtrol® socket flange features a one-piece solid design and a female thermo-seal socket connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CN07000 6251-H - Socket Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |
![]() CN07050 6251-H - Socket Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |
![]() CN07100 6251-H - Socket Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |
![]() CN07150 6251-H - Socket Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |
![]() CN07200 6251-H - Socket Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923057631 | N/A 039923057648 | N/A 039923057655 | N/A 039923057662 | N/A 039923057679 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S Socket | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6251-H 1/2" SOC HVDT FLG CHEMPURE | N/A 6251-H 3/4" SOC HVDT FLG CHEMPURE | N/A 6251-H 1" SOC HVDT FLG CHEMPURE | N/A 6251-H 11/2" SOC HVDT FLG CHEMPURE | N/A 6251-H 2" SOC HVDT FLG CHEMPURE | |||||
eClass Classification |
N/A
Natural PP Flanges |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.106 lb | N/A 0.158 lb | N/A 0.2 lb | N/A 0.333 lb | N/A 0.556 lb | |||||
|