 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    6219-H - Blind Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design
    Polypropylene Fittings
        
    
        
            The Chemtrol blind flange features a one-piece solid design with oblong bolt holes. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CN07400 6219-H - Blind Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |   CN07450 6219-H - Blind Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |   CN07500 6219-H - Blind Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |   CN07550 6219-H - Blind Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design |   CN07600 6219-H - Blind Flange - Chem-Pure® Natural Polypropylene Schedule 80, One-Piece Solid Design | |||||
| UPC Code | N/A 039923057549 | N/A 039923057556 | N/A 039923057563 | N/A 039923057570 | N/A 039923057587 | |||||
| Type | N/A Flange | |||||||||
| Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A Blind | |||||||||
| All Basic Material | N/A PP | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 6219-H 1/2" BLD HVDT FLG CHEMPURE | N/A 6219-H 3/4" BLD HVDT FLG CHEMPURE | N/A 6219-H 1" BLD HVDT FLG CHEMPURE | N/A 6219-H 11/2" BLD HVDT FLG CHEMPURE | N/A 6219-H 2" BLD HVDT FLG CHEMPURE | |||||
| eClass Classification | N/A
                                                Natural PP Flanges | |||||||||
| Color | N/A Natural | |||||||||
| Net Weight | N/A 0.134 lb | N/A 0.162 lb | N/A 0.259 lb | N/A 0.322 lb | N/A 0.642 lb | |||||
|  | ||||||||||
