CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design
Polypropylene Fittings
The black PP blind flange features a one-piece solid design with oblong bolt holes. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
CC05750 6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design |
CC05800 6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design |
CC05850 6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design |
CC05900 6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design |
CC05950 6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923095701 | N/A 039923095718 | N/A 039923095725 | N/A 039923095732 | N/A 039923095749 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Blind | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6119-H 1/2 BLD HD FLG PPRO | N/A 6119-H 3/4 BLD HD FLG PPRO | N/A 6119-H 1 BLD HD FLG PPRO | N/A 6119-H 1-1/4 BLD HD FLG PPRO | N/A 6119-H 1-1/2 BLD HD FLG PPRO | |||||
eClass Classification |
N/A
Black PP Flanges |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.132 lb | N/A 0.198 lb | N/A 0.256 lb | N/A 0.318 lb | N/A 0.394 lb | |||||
|