 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    6103 - Female Adapter Coupling S x FPT - Black Polypropylene Schedule 80
    Polypropylene Fittings
        
    
        
            The black PP adapter features a thermo-seal female socket and female NPT thread connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CC00800 6103 - Female Adapter Coupling S x FPT - Black Polypropylene Schedule 80 |   CC00850 6103 - Female Adapter Coupling S x FPT - Black Polypropylene Schedule 80 |   CC00900 6103 - Female Adapter Coupling S x FPT - Black Polypropylene Schedule 80 |   CC00950 6103 - Female Adapter Coupling S x FPT - Black Polypropylene Schedule 80 |   CC01000 6103 - Female Adapter Coupling S x FPT - Black Polypropylene Schedule 80 | |||||
| UPC Code | N/A 039923090003 | N/A 039923090027 | N/A 039923090041 | N/A 039923090089 | N/A 039923090102 | |||||
| Type of Fitting | N/A Adapter | |||||||||
| Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | |||||||||
| All Basic Material | N/A PP | |||||||||
| Description | N/A 6103 1/2 S X F ADAP PPRO | N/A 6103 3/4 S X F ADAP PPRO | N/A 6103 1 S X F ADAP PPRO | N/A 6103 1-1/2 S X F ADAP PPRO | N/A 6103 2 S X F ADAP PPRO | |||||
| Color | N/A Black | |||||||||
| Net Weight | N/A 0.058 lb | N/A 0.082 lb | N/A 0.118 lb | N/A 0.242 lb | N/A 0.337 lb | |||||
|  | ||||||||||
