
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP thread coupling and reducing thread coupling feature female NPT thread connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol® technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemicalmore and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. less
Unit of Measure
Items |
![]() CC00400 6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC00450 6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC00500 6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC00550 6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80 |
![]() CC00600 6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923091802 | N/A 039923091826 | N/A 039923091840 | N/A 039923091864 | N/A 039923091888 | |||||
Type of Fitting | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Fitting Plastic 2-End Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 610133 1/2 THD COUP PPRO | N/A 610133 3/4 THD COUP PPRO | N/A 610133 1 THD COUP PPRO | N/A 610133 1-1/4 THD COUP PPRO | N/A 610133 1-1/2 THD COUP PPRO | |||||
eClass Classification |
N/A
Black PP Couplings |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.057 lb | N/A 0.082 lb | N/A 0.118 lb | N/A 0.185 lb | N/A 0.255 lb | |||||
|