CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6150 - Tank Adapter Tank x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP male adapter features a female pipe thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
CC08955 6150 - Tank Adapter Tank x FPT - Black Polypropylene Schedule 80 |
CC08960 6150 - Tank Adapter Tank x FPT - Black Polypropylene Schedule 80 |
CC08965 6150 - Tank Adapter Tank x FPT - Black Polypropylene Schedule 80 |
CC08970 6150 - Tank Adapter Tank x FPT - Black Polypropylene Schedule 80 |
CC08975 6150 - Tank Adapter Tank x FPT - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923090201 | N/A 039923090225 | N/A 039923090249 | N/A 039923090263 | N/A 039923090287 | |||||
Type of Fitting | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Fitting Plastic 2-End Connection Type | N/A Tank x F | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6150 1/2 TANK ADAPTER PPRO | N/A 6150 3/4 TANK ADAPTER PPRO | N/A 6150 1 TANK ADAPTER PPRO | N/A 6150 1-1/4 TANK ADAPTER PPRO | N/A 6150 1-1/2 TANK ADAPTER PPRO | |||||
eClass Classification |
N/A
Black PP Adapters |
|||||||||
Color | N/A Black | |||||||||
Net Weight | N/A 0.210 lb | N/A 0.19 lb | N/A 0.38 lb | N/A 0.340 lb | N/A 0.310 lb | |||||
|