CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6218-3-4 - Flush Thread Reducer Bushing MPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol flush thread reducer bushing features a male NPT thread and a female NPT thread connection used to join piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CN04800 6218-3-4 - Flush Thread Reducer Bushing MPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04810 6218-3-4 - Flush Thread Reducer Bushing MPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04820 6218-3-4 - Flush Thread Reducer Bushing MPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04830 6218-3-4 - Flush Thread Reducer Bushing MPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
CN04840 6218-3-4 - Flush Thread Reducer Bushing MPT x FPT - Chem-Pure® Natural Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923058256 | N/A 039923058263 | N/A 039923058270 | N/A 039923058287 | N/A 039923058294 | |||||
Type of Fitting | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/4 x 3/4 | N/A 1 1/4 x 1 | |||||
Fitting Plastic 2-End Connection Type | N/A M x F | |||||||||
All Basic Material | N/A PP | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6218-3-4 3/4 X 1/2 N.PP TXT BUSH HEX | N/A 6218-3-4 1 X 1/2 N.PP TXT BUSH HEX | N/A 6218-3-4 1 X 3/4 N.PP TXT BUSH HEX | N/A 6218-3-4 1-1/4 X 3/4 N.PP TXT BUSH RND | N/A 6218-3-4 1-1/4 X 1 N.PP TXT BUSH RND | |||||
eClass Classification |
N/A
Natural PP Bushings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.05 lb | N/A 0.063 lb | N/A 0.070 lb | N/A 0.175 lb | N/A 0.168 lb | |||||
|