 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    6117-3 - Thread Cap FPT - Black Polypropylene Schedule 80
    Polypropylene Fittings
        
    
        
            The black PP thread cap features a female NPT thread connection. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CC04350 6117-3 - Thread Cap FPT - Black Polypropylene Schedule 80 |   CC04400 6117-3 - Thread Cap FPT - Black Polypropylene Schedule 80 |   CC04450 6117-3 - Thread Cap FPT - Black Polypropylene Schedule 80 |   CC04500 6117-3 - Thread Cap FPT - Black Polypropylene Schedule 80 |   CC04550 6117-3 - Thread Cap FPT - Black Polypropylene Schedule 80 | |||||
| UPC Code | N/A 039923091383 | N/A 039923091406 | N/A 039923091420 | N/A 039923091444 | N/A 039923091468 | |||||
| Type | N/A Cap | |||||||||
| Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A F (NPT) | |||||||||
| Material | N/A PP | |||||||||
| Color | N/A Black | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| eClass Classification | N/A
                                                Black PP Caps | |||||||||
| Weight | N/A 0.035 lb | N/A 0.056 lb | N/A 0.092 lb | N/A 0.133 lb | N/A 0.187 lb | |||||
|  | ||||||||||
