![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6106 - Socket 45° Elbow S x S - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP elbow features female thermo-seal socket connections to change the direction of piping 45 degrees. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Unit of Measure
Items |
![]() CC01150 6106 - Socket 45° Elbow S x S - Black Polypropylene Schedule 80 |
![]() CC01200 6106 - Socket 45° Elbow S x S - Black Polypropylene Schedule 80 |
![]() CC01250 6106 - Socket 45° Elbow S x S - Black Polypropylene Schedule 80 |
![]() CC01300 6106 - Socket 45° Elbow S x S - Black Polypropylene Schedule 80 |
![]() CC01350 6106 - Socket 45° Elbow S x S - Black Polypropylene Schedule 80 |
|||||
UPC Code | N/A 039923092007 | N/A 039923092021 | N/A 039923092045 | N/A 039923092083 | N/A 039923092106 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PP | |||||||||
Color | N/A Black | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6106 1/2 SOC 45 ELL PPRO | N/A 6106 3/4 SOC 45 ELL PPRO | N/A 6106 1 SOC 45 ELL PPRO | N/A 6106 1-1/2 SOC 45 ELL PPRO | N/A 6106 2 SOC 45 ELL PPRO | |||||
eClass Classification |
N/A
Black PP Elbows |
|||||||||
Net Weight | N/A 0.059 lb | N/A 0.084 lb | N/A 0.135 lb | N/A 0.25 lb | N/A 0.366 lb | |||||
|