CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TM-585-70-66-AP - Two-Piece Bronze Ball Valve - ISO Mount and Actuator
Pneumatic Actuators & Accessories
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas, natural gas and aggressive water applications. The valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
WL95A16 TM-585-70-66-AP - Two-Piece Bronze Ball Valve - ISO Mount and Actuator |
WL95A18 TM-585-70-66-AP - Two-Piece Bronze Ball Valve - ISO Mount and Actuator |
WL95A1A TM-585-70-66-AP - Two-Piece Bronze Ball Valve - ISO Mount and Actuator |
WL95A26 TM-585-70-66-AP - Two-Piece Bronze Ball Valve - ISO Mount and Actuator |
WL95A28 TM-585-70-66-AP - Two-Piece Bronze Ball Valve - ISO Mount and Actuator |
|||||
UPC Code | N/A | |||||||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1/2 | N/A 3/4 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A Pneumatic Actuator DA | N/A Pneumatic Actuator DA | N/A Pneumatic Actuator DA | N/A Pneumatic Actuator SR | N/A Pneumatic Actuator SR | |||||
Description | N/A TM5857066APNDA 1/2 BRZ BV W/AIR/AIR ACT | N/A TM5857066APNDA 3/4 BRZ BV W/AIR/AIR ACT | N/A TM5857066APNDA 1 BRZ BV W/AIR/AIR ACT | N/A TM5857066APNSR 1/2 BRZ BV W/AIR/SPRG ACT | N/A TM5857066APNSR 3/4 BRZ BV W/AIR/SPRG ACT | |||||
eClass Classification | N/A Prepackaged Pneumatic Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 2.820 lb | N/A 3.342 lb | N/A 4.204 lb | N/A 2.820 lb | N/A 3.342 lb | |||||
|