CAD/BIM eCatalog
Batch CAD Cart (0)
▾
633-W - Union C x C - Wrot
Metal Pressure Fittings
The union features solder cups. These fittings are used to allow repair to the line without damage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
9256600 Union C x C - Wrot, 633-W |
9256600CB Union C x C - Wrot, 633-W |
9256400 Union C x C - Wrot, 633-W |
9256400CB Union C x C - Wrot, 633-W |
9256200 Union C x C - Wrot, 633-W |
|||||
UPC Code | N/A 039923335845 | N/A 039923306593 | N/A 039923335807 | N/A 039923306579 | N/A 039923335760 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 633W 1 CXC UNION WROT | N/A 633W-CB 1 CXC UNION WROT | N/A 633W 1/2 CXC UNION WROT | N/A 633W-CB 1/2 CXC UNION WROT | N/A 633W 1/4 CXC UNION WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Union | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.44 lb | N/A 0.44 lb | N/A 0.121 lb | N/A 0.121 lb | N/A 0.084 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1/2 | N/A 1/2 | N/A 1/4 | |||||
Material | N/A Copper | |||||||||
|