CAD/BIM eCatalog
Batch CAD Cart (0)
▾
714 - Tee C x F x C - Cast
Metal Pressure Fittings
The tee features a solder cup and female NPT threads on the run and a solder cup on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B159450 Tee C x F x C - Cast, 714 |
B159550 Tee C x F x C - Cast, 714 |
B159850 Tee C x F x C - Cast, 714 |
B159950 Tee C x F x C - Cast, 714 |
B160200 Tee C x F x C - Cast, 714 |
|||||
UPC Code | N/A 039923375285 | N/A 039923375308 | N/A 039923375377 | N/A 039923375407 | N/A 039923375452 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
Description | N/A 714 1/2 CXFXC TEE CAST | N/A 714RR 1/2X3/4X1/2 CXFXC TEE CAST | N/A 714 3/4 CXFXC TEE CAST | N/A 714RR 3/4/X1/2X3/4 CXFXC TEE CAST | N/A 714 1 CXFXC TEE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x F x C | |||||||||
Weight | N/A 0.180 lb | N/A 0.270 lb | N/A 0.307 lb | N/A 0.255 lb | N/A 0.520 lb | |||||
Size | N/A 1/2 | N/A 1/2 x 3/4 x 1/2 | N/A 3/4 | N/A 3/4 x 1/2 x 3/4 | N/A 1 | |||||
Material | N/A Bronze | |||||||||
|