CAD/BIM eCatalog
Batch CAD Cart (0)
▾
611 - Tee C x C x C - Wrot
Metal Pressure Fittings
The tee features solder cups. The fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
9099300 Tee C x C x C - Wrot, 611 |
9099300CB Tee C x C x C - Wrot, 611 |
9101150 Tee C x C x C - Wrot, 611 |
9101150CB Tee C x C x C - Wrot, 611 |
9101350 Tee C x C x C - Wrot, 611 |
|||||
UPC Code | N/A 039923328182 | N/A 039923304452 | N/A 039923329103 | N/A 039923304766 | N/A 039923329165 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 611 1 CXCXC TEE WROT | N/A 611-CB 1 CXCXC TEE WROT | N/A 611 11/2 CXCXC TEE WROT | N/A 611-CB 11/2 CXCXC TEE WROT | N/A 611R 11/2X11/2X1 CXCXC TEE WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x C x C | |||||||||
Nominal Pipe Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/2 x 1 1/2 x 1 | |||||
Material | N/A Copper | |||||||||
Weight | N/A 0.312 lb | N/A 0.312 lb | N/A 0.622 lb | N/A 0.622 lb | N/A 0.545 lb | |||||
|