CAD/BIM eCatalog
Batch CAD Cart (0)
▾
701 - Reducing Coupling C x C - Cast
Metal Pressure Fittings
The reducing coupling features solder cups. The fitting provides a means of connecting larger size tube to smaller size tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B003250 Reducing Coupling C x C - Cast, 701 |
B003300 Reducing Coupling C x C - Cast, 701 |
||
UPC Code | N/A 039923347107 | N/A 039923347121 | ||
Description | N/A 701R 3X11/4 CXC RED COUP CAST | N/A 701R 3X1 CXC RED COUP CAST | ||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||
Size | N/A 3 x 1 1/4 | N/A 3 x 1 | ||
Nominal Size 2 | N/A 1 1/4 | N/A 1 | ||
|