CAD/BIM eCatalog
Batch CAD Cart (0)
▾
618-3 - Flush Bushing Ftg x F - Wrot
Metal Pressure Fittings
The flush bushing features a male solder end and female NPT thread. These fittings provide a means of reducing the size of a line as well as adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
9179230CB Flush Bushing Ftg x F - Wrot, 618-3 |
9179240CB Flush Bushing Ftg x F - Wrot, 618-3 |
9178000 Flush Bushing Ftg x F - Wrot, 618-3 |
9179450 Flush Bushing Ftg x F - Wrot, 618-3 |
||||
UPC Code | N/A 039923351036 | N/A 039923344953 | N/A 039923343932 | N/A 039923353740 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | ||||
Description | N/A 6183-CB 1/2X1/8 FTGXF FLUSH BUSHING WROT | N/A 6183-CB 1/2X1/4 FTGXF FLUSH BUSHING WROT | N/A 618-3 1X1/2 FTGXF FLUSH BUSHING WROT | N/A 618-3 11/2X1 FTGXF FLUSH BUSHING WROT | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Type | N/A Bushing | |||||||
Connection Type | N/A Ftg x F | |||||||
Weight | N/A 0.030 lb | N/A 0.021 lb | N/A 0.117 lb | N/A 0.240 lb | ||||
Size | N/A 1/2 x 1/8 | N/A 1/2 x 1/4 | N/A 1 x 1/2 | N/A 1 1/2 x 1 | ||||
Material | N/A Copper | |||||||
|