CAD/BIM eCatalog
Batch CAD Cart (0)
▾
718-3 - Flush Bushing Ftg x F - Cast
Metal Pressure Fittings
The flush bushing features a male solder end and female NPT thread. The fitting provides a means of reducing the size of a line as well as adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B179450 Flush Bushing Ftg x F - Cast, 718-3 |
B179400 Flush Bushing Ftg x F - Cast, 718-3 |
B179350 Flush Bushing Ftg x F - Cast, 718-3 |
B179300 Flush Bushing Ftg x F - Cast, 718-3 |
||||
UPC Code | N/A 039923346186 | N/A 039923346162 | N/A 039923346148 | N/A 039923346100 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
Description | N/A 7183 11/2X1 FTGXF FLUSH BUSH CAST | N/A 7183 11/4X3/4 FTGXF FLUSH BUSH CAST | N/A 7183 1X1/2 FTGXF FLUSH BUSH CAST | N/A 7183 3/4X3/8 FTGXF FLUSH BUSH CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Type | N/A Bushing | |||||||
Connection Type | N/A Ftg x F | |||||||
Weight | N/A 0.25 lb | N/A 0.179 lb | N/A 0.117 lb | N/A 0.060 lb | ||||
Size | N/A 1 1/2 x 1 | N/A 1 1/4 x 3/4 | N/A 1 x 1/2 | N/A 3/4 x 3/8 | ||||
Material | N/A Bronze | |||||||
|