![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
600-2 - Fitting Reducer Ftg x C - Wrot
Metal Pressure Fittings
The fitting reducer features a male solder end and solder cup. The fitting provides a means for reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9008800 Fitting Reducer Ftg x C - Wrot, 600-2 |
![]() 9008800CB Fitting Reducer Ftg x C - Wrot, 600-2 |
![]() 9008820 Fitting Reducer Ftg x C - Wrot, 600-2 |
![]() 9008820CB Fitting Reducer Ftg x C - Wrot, 600-2 |
![]() 9008750 Fitting Reducer Ftg x C - Wrot, 600-2 |
|||||
UPC Code | N/A 039923320926 | N/A 039923301765 | N/A 039923574633 | N/A 039923301772 | N/A 039923320902 | |||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | |||||
Description | N/A 600-2 11/2X1 FTGXC FTG REDUCER WROT | N/A 6002-CB 11/2X1 FTGXC FTG REDUCER WROT | N/A 600-2 11/2X1 FTGXC FTG REDUCER NO-STOP | N/A 6002-CB 11/2X1 FTGXC FTG REDUCER NO-STOP | N/A 600-2 11/2X11/4 FTGXC FTG REDUCER WROT | |||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||||
Type | N/A Fitting Reducer | |||||||||
Connection Type | N/A Ftg x C | |||||||||
Weight | N/A 0.214 lb | N/A 0.214 lb | N/A 0.214 lb | N/A 0.214 lb | N/A 0.226 lb | |||||
Size | N/A 1 1/2 x 1 | N/A 1 1/2 x 1 | N/A 1 1/2 x 1 | N/A 1 1/2 x 1 | N/A 1 1/2 x 1 1/4 | |||||
Material | N/A Copper | |||||||||
Nominal Size 1 | N/A 1 1/2 | |||||||||
Nominal Size 2 | N/A 1 | N/A 1 | N/A 1 | N/A 1 | N/A 1 1/4 | |||||
|