CAD/BIM eCatalog
Batch CAD Cart (0)
▾
603-2 - Fitting Adapter Ftg x F - Wrot
Metal Pressure Fittings
The female adapter features a male solder end and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
9028600 Fitting Adapter Ftg x F - Wrot, 603-2 |
9028750 Fitting Adapter Ftg x F - Wrot, 603-2 |
9028750CB Fitting Adapter Ftg x F - Wrot, 603-2 |
9029150 Fitting Adapter Ftg x F - Wrot, 603-2 |
9029150CB Fitting Adapter Ftg x F - Wrot, 603-2 |
|||||
UPC Code | N/A 039923353245 | N/A 039923302489 | N/A 039923302502 | N/A 039923302601 | N/A 039923302526 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
Description | N/A 603-2R 3/4X1/4 FTGXF ADAPTER WROT | N/A 603-2 1 FTGXF ADAPTER WROT | N/A 6032-CB 1 FTGXF ADAPTER WROT | N/A 603-2 11/2 FTGXF ADAPTER WROT | N/A 6032-CB 11/2 FTGXF ADAPTER WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Adapter | |||||||||
Connection Type | N/A Ftg x F | |||||||||
Weight | N/A 0.089 lb | N/A 0.271 lb | N/A 0.271 lb | N/A 0.431 lb | N/A 0.431 lb | |||||
Size | N/A 3/4 x 1/4 | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | |||||
Material | N/A Copper | |||||||||
|