CAD/BIM eCatalog
Batch CAD Cart (0)
▾
701-D - Drain Coupling C x C - Cast
Metal Pressure Fittings
The drain coupling features solder cups and a drain port. The fitting is used to connect two lengths of tube together and provide a means for draining the line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B015050 Drain Coupling C x C - Cast, 701-D |
B015100 Drain Coupling C x C - Cast, 701-D |
B015150 Drain Coupling C x C - Cast, 701-D |
|||
UPC Code | N/A 039923347664 | N/A 039923347671 | N/A 039923347688 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
Description | N/A 701D 1/2 CXC DRAIN COUP CAST | N/A 701D 3/4 CXC DRAIN COUP CAST | N/A 701D 1 CXC DRAIN COUP CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Coupling | |||||
Connection Type | N/A C x C | |||||
Weight | N/A 0.082 lb | N/A 0.140 lb | N/A 0.219 lb | |||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Material | N/A Bronze | |||||
|