CAD/BIM eCatalog
Batch CAD Cart (0)
▾
736 - Crossover Coupling C x C - Cast
Metal Pressure Fittings
The crossover coupling features solder cups. The fitting provides a means of connecting two lengths of tube, while crossing over a different perpendicular tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B280250 Crossover Coupling C x C - Cast, 736 |
B280350 Crossover Coupling C x C - Cast, 736 |
||
UPC Code | N/A 039923350503 | N/A 039923350527 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
Color | N/A | |||
Description | N/A 736 1/2 CXC CROSSOVER CAST | N/A 736 3/4 CXC CROSSOVER CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Coupling | |||
Connection Type | N/A C x C | |||
Weight | N/A 0.269 lb | N/A 0.6 lb | ||
Size | N/A 1/2 | N/A 3/4 | ||
Material | N/A Bronze | |||
|