CAD/BIM eCatalog
Batch CAD Cart (0)
▾
735 - Cross C x C x C x C - Cast
Metal Pressure Fittings
The cross features solder cups. This fitting provides a means for a connection to be made in continuous pipe line and branch out in two different directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B270500 Cross C x C x C x C - Cast, 735 |
B270700 Cross C x C x C x C - Cast, 735 |
B271100 Cross C x C x C x C - Cast, 735 |
B271450 Cross C x C x C x C - Cast, 735 |
B271900 Cross C x C x C x C - Cast, 735 |
|||||
UPC Code | N/A 039923348449 | N/A 039923348470 | N/A 039923348548 | N/A 039923348630 | N/A 039923348852 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
Connection Type | N/A C x C x C x C | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 735 1/2 CXCXCXC CROSS CAST | N/A 735 3/4 CXCXCXC CROSS CAST | N/A 735 1 CXCXCXC CROSS CAST | N/A 735 11/4 CXCXCXC CROSS CAST | N/A 735 11/2 CXCXCXC CROSS CAST | |||||
Nominal Size 1 | N/A | |||||||||
Type | N/A Cross | |||||||||
Material | N/A Bronze | |||||||||
Weight | N/A 0.139 lb | N/A 0.281 lb | N/A 0.54 lb | N/A 0.783 lb | N/A 1.047 lb | |||||
|