CAD/BIM eCatalog
Batch CAD Cart (0)
▾
601 - Coupling without Stop C x C - Wrot
Metal Pressure Fittings
The repair coupling features solder cups and no stop. The fitting provides a means to connect/repair two lengths of tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
9020500 Coupling without Stop C x C - Wrot, 601 |
9020500CB Coupling without Stop C x C - Wrot, 601 |
9020600 Coupling without Stop C x C - Wrot, 601 |
9020600CB Coupling without Stop C x C - Wrot, 601 |
9020550 Coupling without Stop C x C - Wrot, 601 |
|||||
UPC Code | N/A 039923309600 | N/A 039923302151 | N/A 039923309648 | N/A 039923302175 | N/A 039923309624 | |||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 601 1 CXC COUPLING W/O STOP WROT | N/A 601-CB 1 CXC COUPLING W/O STOP WROT | N/A 601 11/2 CXC COUPLING W/O STOP WROT | N/A 601-CB 11/2 CXC COUPLING W/O STOP WROT | N/A 601 11/4 CXC COUPLING W/O STOP WROT | |||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||||
Type of Coupling | N/A Repair (No Stop); Straight Size | |||||||||
Type | N/A Coupling | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.105 lb | N/A 0.105 lb | N/A 0.223 lb | N/A 0.223 lb | N/A 0.150 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Copper | |||||||||
Nominal Size 1 | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Nominal Size 2 | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
|