CAD/BIM eCatalog
Batch CAD Cart (0)
▾
741 - Class 125 Companion Flange C - Cast
Metal Pressure Fittings
The flange features a solder cup and flange face. This fitting provides a means for adapting a solder connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B305256 Class 125 Companion Flange C - Cast, 741 |
B305306 Class 125 Companion Flange C - Cast, 741 |
B305356 Class 125 Companion Flange C - Cast, 741 |
B305406 Class 125 Companion Flange C - Cast, 741 |
B305456 Class 125 Companion Flange C - Cast, 741 |
|||||
UPC Code | N/A 039923356444 | N/A 039923356468 | N/A 039923356499 | N/A 039923356536 | N/A 039923356567 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
Description | N/A 741 1/2 C CLASS 125 FLANGE CAST | N/A 741 3/4 C CLASS 125 FLANGE CAST | N/A 741 1 C CLASS 125 FLANGE CAST | N/A 741 11/4 C CLASS 125 FLANGE CAST | N/A 741 11/2 C CLASS 125 FLANGE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Type | N/A Flange | |||||||||
Connection Type | N/A C x Flange | |||||||||
Weight | N/A 0.556 lb | N/A 0.711 lb | N/A 1.265 lb | N/A 1.416 lb | N/A 1.822 lb | |||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
|