CAD/BIM eCatalog
Batch CAD Cart (0)
▾
620-L - Air Chamber or Stub-Out Ftg - Wrot
Metal Pressure Fittings
The air chamber features a male solder end. These fittings control water hammer in new and existing structures in above-ground hot and cold water supply lines. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
9194500 Air Chamber or Stub-Out Ftg - Wrot, 620-L |
9194550 Air Chamber or Stub-Out Ftg - Wrot, 620-L |
9194600 Air Chamber or Stub-Out Ftg - Wrot, 620-L |
9194650 Air Chamber or Stub-Out Ftg - Wrot, 620-L |
9195650 Air Chamber or Stub-Out Ftg - Wrot, 620-L |
|||||
| UPC Code | N/A 039923324702 | N/A 039923324726 | N/A 039923324740 | N/A 039923324764 | N/A 039923324924 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free* | |||||||||
| Description | N/A 620L 1/2X6 FTG STUB OUT WROT | N/A 620L 1/2X8 FTG STUB OUT WROT | N/A 620L 1/2X10 FTG STUB OUT WROT | N/A 620L 1/2X12 FG STUB OUT WROT | N/A 620L 3/4X12 FTG STUB OUT WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Type | N/A Air Chamber / Stub Out | |||||||||
| Connection Type | N/A Ftg | |||||||||
| Weight | N/A 0.144 lb | N/A 0.191 lb | N/A 0.237 lb | N/A 0.284 lb | N/A 0.459 lb | |||||
| Size | N/A 1/2 x 6 | N/A 1/2 x 8 | N/A 1/2 x 10 | N/A 1/2 x 12 | N/A 3/4 x 12 | |||||
| Material | N/A Copper | |||||||||
|
|
||||||||||
