
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
603 - Adapter C x F - Wrot
Metal Pressure Fittings
The female adapter features a solder cup and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backedmore by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() 9025250 Adapter C x F - Wrot, 603 |
![]() 9025250CB Adapter C x F - Wrot, 603 |
![]() 9025900 Adapter C x F - Wrot, 603 |
![]() 9025900CB Adapter C x F - Wrot, 603 |
![]() 9026050 Adapter C x F - Wrot, 603 |
|||||
UPC Code | N/A 039923301604 | N/A 039923302359 | N/A 039923301802 | N/A 039923302434 | N/A 039923347800 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | |||||
Description | N/A 603 1 CXF ADAPTER WROT | N/A 603-CB 1 CXF ADAPTER WROT | N/A 603 11/2 CXF ADAPTER WROT | N/A 603-CB 11/2 CXF ADAPTER WROT | N/A 603R 11/2X1 CXF ADAPTER WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Adapter | |||||||||
Weight | N/A 0.236 lb | N/A 0.236 lb | N/A 0.444 lb | N/A 0.444 lb | N/A 0.411 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/2 x 1 | |||||
Material | N/A Copper | |||||||||
|