![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
607-I - 90° Intermediate Radius Elbow C x C - Wrot
Metal Pressure Fittings
The 90-degree elbow features solder cups and an intermediate radius. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9070650 90° Elbow Intermediate Radius C x C - Wrot, 607-I |
![]() 9070650CB 90° Elbow Intermediate Radius C x C - Wrot, 607-I |
![]() 9070500 90° Elbow Intermediate Radius C x C - Wrot, 607-I |
![]() 9070500CB 90° Elbow Intermediate Radius C x C - Wrot, 607-I |
![]() 9070600 90° Elbow Intermediate Radius C x C - Wrot, 607-I |
|||||
UPC Code | N/A 039923315427 | N/A 039923303691 | N/A 039923315229 | N/A 039923303653 | N/A 039923315366 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 607I 1 CXC 90 INTER RAD ELBOW WROT | N/A 607I-CB 1 CXC 90 INTER RAD ELBOW WROT | N/A 607I 1/2 CXC 90 INTER RAD ELBOW WROT | N/A 607I-CB 1/2 CXC 90 INTER RAD ELBOW WROT | N/A 607I 3/4 CXC 90 INTER RAD ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Size | N/A 1 | N/A 1 | N/A 1/2 | N/A 1/2 | N/A 3/4 | |||||
Material | N/A Copper | |||||||||
Weight | N/A | |||||||||
|