![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-4 - 90° Elbow C x M - Cast
Metal Pressure Fittings
The 90-degree elbow features a solder cup and male NPT thread. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B069700 707-4 - 90° Elbow C x M - Cast |
![]() B069900 707-4 - 90° Elbow C x M - Cast |
![]() B070000 707-4 - 90° Elbow C x M - Cast |
![]() B070150 707-4 - 90° Elbow C x M - Cast |
![]() B070250 707-4 - 90° Elbow C x M - Cast |
|||||
UPC Code | N/A 039923353603 | N/A 039923353658 | N/A 039923353672 | N/A 039923353702 | N/A 039923353733 | |||||
Type | N/A Elbow | |||||||||
Nominal Pipe Size | N/A 3/8 | N/A 1/2 | N/A 1/2 x 3/4 | N/A 3/4 | N/A 3/4 x 1/2 | |||||
Connection Type | N/A C x M (NPT) | |||||||||
Material | N/A Bronze | |||||||||
Description | N/A 7074 3/8 CXM 90 ELB CAST | N/A 7074 1/2 CXM 90 ELB CAST | N/A 7074R 1/2X3/4 CXM 90 ELB CAST | N/A 7074 3/4 CXM 90 ELB CAST | N/A 7074R 3/4X1/2 CXM 90 ELB CAST | |||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Weight | N/A 0.075 lb | N/A 0.138 lb | N/A 0.185 lb | N/A 0.25 lb | N/A 0.180 lb | |||||
|