CAD/BIM eCatalog
Batch CAD Cart (0)
▾
712-LF - Tee C x C x F - Cast
Metal Pressure Fittings
The tee features solder cups on the run and female NPT threads on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
BF14575L Tee C x C x F - Cast, 712 |
BF4590L Tee C x C x F - Cast, 712 |
BF4585L Tee C x C x F - Cast, 712 |
B14580L Tee C x C x F - Cast, 712 |
BF14605L Tee C x C x F - Cast, 712 |
|||||
UPC Code | N/A 039923380166 | N/A 039923417572 | N/A 039923417589 | N/A 039923338044 | N/A 039923380203 | |||||
eClass Classification | N/A | N/A Solder Pressure Tees | N/A Solder Pressure Tees | N/A | N/A | |||||
All Type of Item | N/A Fitting | |||||||||
Description | N/A 712-LF 1/2 CXCXF TEE FORGED | N/A 712R-LF 1/2X1/2X1/4 CXCXF TEE FORGED | N/A 712R-LF 1/2X1/2X3/8 CXCXF TEE FORGED | N/A 712BH-LF 1/2X1/2X3/4 CXCXF TEE CAST | N/A 712-LF 3/4 CXCXF TEE FORGED | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x C x F (NPT) | |||||||||
Weight | N/A 0.126 lb | N/A 0.118 lb | N/A 0.099 lb | N/A 0.264 lb | N/A 0.211 lb | |||||
Size | N/A 1/2 | N/A 1/2 x 1/2 x 1/4 | N/A 1/2 x 1/2 x 3/8 | N/A 1/2 x 1/2 x 3/4 | N/A 3/4 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|