CAD/BIM eCatalog
Batch CAD Cart (0)
▾
712-5-LF - Drop Tee C x C x F - Cast
Metal Pressure Fittings
The tee features solder cups on the run, female NPT threads on the branch and mounting ears. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall or ceiling support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B15055L Drop Tee C x C x F - Cast, 712-5-LF |
BF5040L Drop Tee C x C x F - Cast, 712-5-LF |
||
UPC Code | N/A 039923299970 | N/A 039923417497 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A Lead-Free* | |||
Description | N/A 712-5-LF 3/4 CXCXF DROP TEE CAST | N/A 712-5-LF 1/2 CXCXF DROP TEE FORGED | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Nominal Size 3 | N/A | |||
Type | N/A Tee | |||
Connection Type | N/A C x C x F (NPT) | |||
Weight | N/A 0.377 lb | N/A 0.184 lb | ||
Size | N/A 3/4 | N/A 1/2 | ||
Material | N/A Lead-Free Bronze | |||
|