CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-6-LF - 90° Union Elbow C x C - Performance Bronze®
Metal Pressure Fittings
The 90-degree union elbow features solder cups and a union connection. The fitting provides a means of changing the pipeline direction 90 degrees. The union connection allows for the line to be repaired without damage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B07450L 707-6-LF - 90° Union Elbow C x C - Cast |
B07455L 707-6-LF - 90° Union Elbow C x C - Cast |
B07460L 707-6-LF - 90° Union Elbow C x C - Cast |
|||
UPC Code | N/A 039923353719 | N/A 039923338389 | N/A 039923338105 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
Description | N/A 707-6-LF 3/8 CXC UNION ELBOW CAST | N/A 707-6-LF 1/2 CXC 90 UNION ELB CAST | N/A 707-6-LF 3/4 CXC 90 UNION ELB CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||
Type | N/A Elbow | |||||
Connection Type | N/A C x C | |||||
Weight | N/A 0.167 lb | N/A 0.248 lb | N/A 0.391 lb | |||
Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | |||
Material | N/A Lead-Free Bronze | |||||
|