CAD/BIM eCatalog
Batch CAD Cart (0)
▾
705-LF - Baseboard Tee C x F x C - Performance Bronze®
Metal Pressure Fittings
The baseboard tee features two solder cups and an FNPT outlet. The fitting provides a means of attaching a 1/8-inch vent to the system to bleed out air. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
BF3880L 705-LF - Baseboard Tee C x F x C - Cast |
B03890L 705-LF - Baseboard Tee C x F x C - Cast |
B03900L 705-LF - Baseboard Tee C x F x C - Cast |
|||
UPC Code | N/A 039923380180 | N/A 039923338129 | N/A 039923338365 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
Description | N/A 705-LF 3/4X1/8X3/4 CXFXC BASEBRD TEE FRG | N/A 705-LF 1X1/8X1 CXFXC BASEBOARD TEE CAST | N/A 705-LF 11/4X1/8X11/4 CXFXC BBRD TEE CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Nominal Size 3 | N/A | |||||
Type | N/A Tee | |||||
Connection Type | N/A C x F x C | |||||
Weight | N/A 0.136 lb | N/A 0.324 lb | N/A 0.514 lb | |||
Size | N/A 3/4 x 1/8 x 3/4 | N/A 1 x 1/8 x 1 | N/A 1 1/4 x 1/8 x 1 1/4 | |||
Material | N/A Lead-Free Bronze | |||||
|