CAD/BIM eCatalog
Batch CAD Cart (0)
▾
703-2R-LF - Fitting Adapter Ftg x F - Cast
Metal Pressure Fittings
The female adapter features a male solder end and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
B02865L 703-2R-LF - Fitting Adapter Ftg x F - Cast |
B02885L 703-2R-LF - Fitting Adapter Ftg x F - Cast |
B02845L 703-2R-LF - Fitting Adapter Ftg x F - Cast |
|||
UPC Code | N/A 039923299741 | N/A 039923299727 | N/A 039923299734 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A Lead-Free* | |||||
Description | N/A 703-2R-LF 3/4X1/2 FTGXF ADAPT CAST | N/A 703-2R-LF 1X3/4 FTGXF ADAPT CAST | N/A 703-2R-LF 1/2X1/4 FTGXF ADAPT CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Adapter | |||||
Connection Type | N/A Ftg x F | |||||
Weight | N/A 0.133 lb | N/A 0.379 lb | N/A 0.105 lb | |||
Size | N/A 3/4 x 1/2 | N/A 1 x 3/4 | N/A 1/2 x 1/4 | |||
Material | N/A Lead-Free Bronze | |||||
|