
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
707-LF - 90° Elbow Close Rough C x C - Performance Bronze®
Metal Pressure Fittings
The 90-degree elbow features solder cups and a close rough radius. The fitting provides a means of changing the pipeline direction 90 degrees. It is used when velocity is not a problem. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() B05605L 707-LF - 90° Elbow Close Rough C x C - Cast |
![]() B05625L 707-LF - 90° Elbow Close Rough C x C - Cast |
||
UPC Code | N/A 039923338235 | N/A 039923347077 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
Description | N/A 707R-LF 11/4X3/4 CXC 90 ELB CAST | N/A 707R-LF 11/2X1 CXC 90 ELBOW CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
Type | N/A Elbow | |||
Connection Type | N/A C x C | |||
Weight | N/A 0.338 lb | N/A 0.551 lb | ||
Size | N/A 1 1/4 x 3/4 | N/A 1 1/2 x 1 | ||
Material | N/A Lead-Free Bronze | |||
|