![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
606-2 - 45° Fitting Elbow Ftg x C - Wrot
Metal Pressure Fittings
The 45-degree elbow features a solder cup and male solder end. The fitting provides a means of changing the pipe line direction by 45 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9046400 45° Fitting Elbow Ftg x C - Wrot, 606-2 |
![]() 9046400CB 45° Fitting Elbow Ftg x C - Wrot, 606-2 |
![]() 9046600 45° Fitting Elbow Ftg x C - Wrot, 606-2 |
![]() 9046600CB 45° Fitting Elbow Ftg x C - Wrot, 606-2 |
![]() 9046500 45° Fitting Elbow Ftg x C - Wrot, 606-2 |
|||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 606-2 1 FTGXC 45 FTG ELBOW WROT | N/A 6062-CB 1 FTGXC 45 FTG ELBOW WROT | N/A 606-2 11/2 FTGXC 45 FTG ELBOW WROT | N/A 6062-CB 11/2 FTGXC 45 FTG ELBOW WROT | N/A 606-2 11/4 FTGXC 45 FTG ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Ftg x C | |||||||||
Weight | N/A 0.157 lb | N/A 0.157 lb | N/A 0.326 lb | N/A 0.327 lb | N/A 0.222 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Copper | |||||||||
|