
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
816-S - DWV Flush Fitting Cleanout Ftg x Cleanout w/Plug - Cast
Metal DWV Fittings
The flush fitting cleanout features a male solder end and cleanout with plug. The fitting provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001more certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E170050 DWV Flush Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816-S |
![]() E170150 DWV Flush Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816-S |
![]() E170250 DWV Flush Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816-S |
![]() E170350 DWV Flush Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816-S |
![]() E170450 DWV Flush Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816-S |
|||||
UPC Code | N/A 039923477682 | N/A 039923477705 | N/A 039923477729 | N/A 039923477743 | N/A 039923477767 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 816S 11/4X3/4 FTGXCOW/PLUG DWV F FTG C/O | N/A 816S 11/2X1 FTGXCOW/PLUG DWV FLS FTG C/O | N/A 816S 2X11/2 FTGXCOW/PLUG DWV FLS FTG C/O | N/A 816S 3X21/2 FTGXCOW/PLUG DWV FLS FTG C/O | N/A 816S 4X3 FTGXCOW/PLUG DWV FLSH FTG C/O | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Cleanout | |||||||||
Connection Type | N/A Ftg x Cleanout with Plug | |||||||||
Weight | N/A 0.2 lb | N/A 0.289 lb | N/A 0.411 lb | N/A 0.956 lb | N/A 2.125 lb | |||||
Size | N/A 1 1/4 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 1/2 | N/A 3 x 2 1/2 | N/A 4 x 3 | |||||
Material | N/A Bronze | |||||||||
|