CAD/BIM eCatalog
Batch CAD Cart (0)
▾
816 - DWV Fitting Cleanout Ftg x Cleanout w/Plug - Cast
Metal DWV Fittings
The fitting cleanout features a male solder end and cleanout with plug. The fitting provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
E169000 DWV Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816 |
E169100 DWV Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816 |
E169200 DWV Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816 |
E169300 DWV Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816 |
E169400 DWV Fitting Cleanout Ftg x Cleanout with Plug - Cast, 816 |
|||||
UPC Code | N/A 039923477422 | N/A 039923477446 | N/A 039923477460 | N/A 039923477484 | N/A 039923477507 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 816 11/4 FTGXCOW/PLUG DWV FTG C/O CAST | N/A 816 11/2 FTGXCOW/PLUG DWV FTG C/O CAST | N/A 816 2 FTGXCOW/PLUG DWV FTG C/O | N/A 816 3 FTGXCOW/PLUG DWV FTG CLEANOUT CAST | N/A 816 4 FTGXCOW/PLUG DWV FTG CLEANOUT CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type of Cleanout | N/A with Plug; Straight Size | |||||||||
Type | N/A Cleanout | |||||||||
Connection Type | N/A Ftg x Cleanout with Plug | |||||||||
Weight | N/A 0.490 lb | N/A 0.592 lb | N/A 0.879 lb | N/A 2.368 lb | N/A 4.042 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Material | N/A Bronze | |||||||||
|