
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
814 - DWV Test Tee C x C x Cleanout w/Plug - Cast
Metal DWV Fittings
The test tee features solder cups and a cleanout with plug. The fitting provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, andmore backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E159050 DWV Test Tee C x C x Cleanout with Plug - Cast, 814 |
![]() E159100 DWV Test Tee C x C x Cleanout with Plug - Cast, 814 |
![]() E159150 DWV Test Tee C x C x Cleanout with Plug - Cast, 814 |
|||
UPC Code | N/A 039923492586 | N/A 039923492609 | N/A 039923492623 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 814 11/2 CXCXCOW/PLUG DWV TEST TEE CAST | N/A 814 2 CXCXCOW/PLUG DWV TEST TEE CAST | N/A 814 3 CXCXCOW/PLUG DWV TEST TEE CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Nominal Size 3 | N/A | |||||
Type | N/A Tee | |||||
Connection Type | N/A C x C x Cleanout with Plug | |||||
Weight | N/A 0.883 lb | N/A 1.369 lb | N/A 3.723 lb | |||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | |||
Material | N/A Bronze | |||||
|