![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
805 - DWV Soil Pipe Adapter C x Spigot - Cast
Metal DWV Fittings
The soil adapter features a solder cup and spigot end. The fitting is designed to adapt copper tube to cast iron soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E038300 DWV Soil Pipe Adapter C x Spigot - Cast, 805 |
![]() E038650 DWV Soil Pipe Adapter C x Spigot - Cast, 805 |
![]() E038600 DWV Soil Pipe Adapter C x Spigot - Cast, 805 |
![]() E038700 DWV Soil Pipe Adapter C x Spigot - Cast, 805 |
![]() E038750 DWV Soil Pipe Adapter C x Spigot - Cast, 805 |
|||||
UPC Code | N/A 039923471789 | N/A 039923471925 | N/A 039923471901 | N/A 039923471949 | N/A 039923471963 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 805R 11/4X2 CXSPG DWV SOILPIP ADAPT CAST | N/A 805R 2X3 CXSPG DWV SOIL PIPE ADAPT CAST | N/A 805R 2X4 CXSPG DWV SOIL PIPE ADAPT CAST | N/A 805 3 CXSPG DWV SOIL PIPE ADAPT CAST | N/A 805R 3X4 CXSPG DWV SOIL PIPE ADAPT CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Adapter | |||||||||
Connection Type | N/A C x Spigot | |||||||||
Weight | N/A 0.932 lb | N/A 1.910 lb | N/A 2.490 lb | N/A 1.625 lb | N/A 2.775 lb | |||||
Size | N/A 1 1/4 x 2 | N/A 2 x 3 | N/A 2 x 4 | N/A 3 | N/A 3 x 4 | |||||
Material | N/A Bronze | |||||||||
|