![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
802-C - DWV Flush Adapter C x M - Cast
Metal DWV Fittings
The male adapter features a solder cup and male NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E022050 DWV Flush Adapter C x M - Cast, 802-C |
![]() E022150 DWV Flush Adapter C x M - Cast, 802-C |
||
UPC Code | N/A 039923473363 | N/A 039923473400 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 802C 11/2 CXM DWV FLUSH TRAP ADAPT CAST | N/A 802C 2 CXM DWV FLUSH TRAP ADAPT CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Adapter | |||
Connection Type | N/A C x M (NPT) | |||
Weight | N/A 0.199 lb | N/A 0.234 lb | ||
Size | N/A 1 1/2 | N/A 2 | ||
Material | N/A Bronze | |||
|