![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
851 - DWV Closet Flange C - Cast
Metal DWV Fittings
Unit of Measure
Items |
![]() E355300 DWV Closet Flange C - Cast, 851 |
![]() E355250 DWV Closet Flange C - Cast, 851 |
![]() E355500 DWV Closet Flange C - Cast, 851 |
|||
UPC Code | N/A 039923484741 | N/A 039923484727 | N/A 039923484864 | |||
Total Length | N/A | |||||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Flange Diameter | N/A | |||||
Flange Thickness | N/A | |||||
Color | N/A Black | |||||
Description | N/A 851 4 C DWV CLOSET FLANGE CAST | N/A 851 4X3 C DWV CLOSET FLANGE CAST | N/A 851C 4X3 C DWV CLOSET FLANGE CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||
Fitting Bend Angle | N/A | |||||
Nominal Size 3 | N/A | |||||
Fitting Metal 1-End Connection Type | N/A | |||||
Type | N/A Closet Flange | |||||
Connection Type | N/A C | |||||
Weight | N/A 1.446 lb | N/A 2.315 lb | N/A 1.314 lb | |||
Size | N/A 4 | N/A 4 x 3 | N/A 4 x 3 | |||
Material | N/A Bronze | |||||
|