
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
802 - DWV Adapter C x M - Cast
Metal DWV Fittings
The male adapter features a solder cup and male NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50more-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E021250 DWV Adapter C x M - Cast, 802 |
![]() E021200 DWV Adapter C x M - Cast, 802 |
![]() E021350 DWV Adapter C x M - Cast, 802 |
![]() E021400 DWV Adapter C x M - Cast, 802 |
![]() E021500 DWV Adapter C x M - Cast, 802 |
|||||
UPC Code | N/A 039923473141 | N/A 039923473103 | N/A 039923473127 | N/A 039923473202 | N/A 039923473226 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 802 11/2 CXM DWV TRAP ADAPT CAST | N/A 802 11/4 CXM DWV TRAP ADAPT CAST | N/A 802R 11/4X11/2 CXM DWV TRAP ADAPT CAST | N/A 802 2 CXM DWV TRAP ADAPT CAST | N/A 802 3 CXM DWV HEX TRAP ADAPTER CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Adapter | |||||||||
Connection Type | N/A C x M (NPT) | |||||||||
Weight | N/A 0.246 lb | N/A 0.232 lb | N/A 0.438 lb | N/A 0.346 lb | N/A 0.923 lb | |||||
Size | N/A 1 1/2 | N/A 1 1/4 | N/A 1 1/4 x 1 1/2 | N/A 2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
|