CAD/BIM eCatalog
Batch CAD Cart (0)
▾
807-3 - DWV 90° Elbow C x F - Cast
Metal DWV Fittings
The 90-degree elbow features a solder cup and female NPT thread. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
E064300 DWV 90° Elbow C x F - Cast, 807-3 |
E064400 DWV 90° Elbow C x F - Cast, 807-3 |
||
| UPC Code | N/A 039923481849 | N/A 039923481887 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| Description | N/A 8073 11/2 CXF DWV 90 ELB CAST | N/A 8073 2 CXF DWV 90 ELB CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
| Type | N/A Elbow | |||
| Connection Type | N/A C x F (NPT) | |||
| Weight | N/A 0.715 lb | N/A 1.211 lb | ||
| Size | N/A 1 1/2 | N/A 2 | ||
| Material | N/A Bronze | |||
|
|
||||
