
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
837 - DWV 90° Double Elbow C x C x C - Cast
Metal DWV Fittings
The 90-degree double elbow features solder cups. The fitting provides a means of changing the pipelines direction 90 degrees in two directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-moreyear limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E285300 DWV 90° Double Elbow C x C x C - Cast, 837 |
![]() E285400 DWV 90° Double Elbow C x C x C - Cast, 837 |
![]() E285450 DWV 90° Double Elbow C x C x C - Cast, 837 |
|||
UPC Code | N/A 039923483683 | N/A 039923483720 | N/A 039923483744 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Color | N/A | |||||
Description | N/A 837 11/2X11/2X11/2 CXCXC DWV DB ELB CAST | N/A 837 2X2X2 CXCXC DWV 90 DOUBLE ELB CAST | N/A 837RR 2X11/2X11/2 CXCXC DWV DBL ELB CAST | |||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Nominal Size 3 | N/A | |||||
Type | N/A Elbow | |||||
Connection Type | N/A C x C | |||||
Weight | N/A 0.776 lb | N/A 1.308 lb | N/A 0.967 lb | |||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 | |||
Material | N/A Bronze | |||||
|