
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
880 - DWV P-Trap with Cleanout C x SJ x Cleanout w/Plug - Cast
Metal DWV Fittings
The P-Trap features a solder x slip joint connection and cleanout with plug. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. The cleanout provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal applicationmore in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E540300 DWV P-Trap with Cleanout C x SJ x Cleanout w/Plug - Cast, 880 |
![]() E540350 DWV P-Trap with Cleanout C x SJ x Cleanout w/Plug - Cast, 880 |
||
UPC Code | N/A 039923498427 | N/A 039923498465 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 880 11/2 CXSJXC/OW/PLUG DWV PTRAP CAST | N/A 880 2 CXSJ DWV P-TRAP W/CLEANOUT CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Trap | |||
Connection Type | N/A C x SJ | |||
Weight | N/A 1.798 lb | N/A 2.762 lb | ||
Size | N/A 1 1/2 | N/A 2 | ||
Material | N/A Bronze | |||
|