
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
884 - DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast
Metal DWV Fittings
The P-Trap features solder cups and cleanout with plug. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. The cleanout provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainablemore projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E560250 DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast, 884 |
![]() E560300 DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast, 884 |
![]() E560350 DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast, 884 |
![]() E560400 DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast, 884 |
||||
UPC Code | N/A 039923497703 | N/A 039923497727 | N/A 039923497765 | N/A 039923497802 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 884 11/4 CXCXC/OW/PLUG DWV PTRAP CAST | N/A 884 11/2 CXCXCOW/PLUG DWV PTRAP CAST | N/A 884 2 CXCXCOW/PLUG DWV P TRAP CAST | N/A 884 3 CXC DWV P-TRAP W/CLEANOUT CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Type | N/A Trap | |||||||
Connection Type | N/A C x C | |||||||
Weight | N/A 1.272 lb | N/A 1.552 lb | N/A 2.396 lb | N/A 5.744 lb | ||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | ||||
Material | N/A Bronze | |||||||
|