
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
878 - DWV Return Bend with Cleanout C x C x Cleanout w/Plug - Cast
Metal DWV Fittings
The return bend features solder cups and cleanout with plug. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. The cleanout provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainablemore projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() E530250 DWV Return Bend with Cleanout C x C x Cleanout with Plug - Cast, 878 |
![]() E530300 DWV Return Bend with Cleanout C x C x Cleanout with Plug - Cast, 878 |
![]() E530350 DWV Return Bend with Cleanout C x C x Cleanout with Plug - Cast, 878 |
|||
UPC Code | N/A 039923475565 | N/A 039923475589 | N/A 039923475626 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 878 11/4 CXC DWV RET BEND W/CO CAST | N/A 878 11/2 CXCXCO DWV RET BEND W PLUG CAST | N/A 878 2 CXCXC/OW/PLUG DWV RETURN BEND CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Fitting Bend Angle | N/A 180 Deg (1/2 Bend) | |||||
Type | N/A Return Bend | |||||
Connection Type | N/A C x C | |||||
Weight | N/A 0.813 lb | N/A 0.978 lb | N/A 1.395 lb | |||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
Material | N/A Bronze | |||||
|