CAD/BIM eCatalog
Batch CAD Cart (0)
▾
U51TB-E - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
MB932U6 U51TB-E - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, EPDM |
MB932U8 U51TB-E - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, EPDM |
MB932UA U51TB-E - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, EPDM |
MB932UB U51TB-E - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, EPDM |
MB932UC U51TB-E - Ball Valve - Model D, Universal End, Tru-Bloc® True Union, Corzan® HP CPVC Schedule 80, EPDM |
|||||
UPC Code | N/A 039923242044 | N/A 039923241955 | N/A 039923241856 | N/A 039923322258 | N/A 039923322265 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Universal (S & F) x Universal (S & F) | |||||||||
Material | N/A CPVC | |||||||||
Description | N/A U51TB-E 1/2 TUBV EPDM CPVC MOD-D | N/A U51TB-E 3/4 TUBV EPDM CPVC MOD-D | N/A U51TB-E 1 TUBV EPDM CPVC MOD-D | N/A U51TB-E 1 1/4 TUBV EPDM CPVC MOD-D | N/A U51TB-E 1 1/2 TUBV EPDM CPVC MOD-D | |||||
Valve Operator | N/A Direct Handle | |||||||||
eClass Classification |
N/A
CPVC Sch 80 Ball Valves |
|||||||||
Color | N/A Light Grey | |||||||||
Weight | N/A 0.518 lb | N/A 0.920 lb | N/A 1.420 lb | N/A 2.838 lb | N/A 2.700 lb | |||||
|