hero-banner
Batch CAD Cart (0)
  • Cart is empty
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM, U51BC-E

S51BC-V - Ball Check Valve - Socket, True Union, Corzan® CPVC Schedule 80, FKM Seat

Ball Check Valve - True Union, Corzan® CPVC Schedule 80, Universal Ends, EPDM, U51BC-E

S51BC-V - Ball Check Valve - Socket, True Union, Corzan® CPVC Schedule 80, FKM Seat
UPC Code N/A 039923744029 N/A 039923744036
Type N/A Check Valve
Valve Size N/A 3 N/A 4
Connection Type N/A S Socket x S Socket
Material N/A CPVC
Description N/A S51BC-V 3 SOC TU BALL CK FKM CPVC N/A S51BC-V 4 SOC TU BALL CK FKM CPVC
eClass Classification N/A CPVC Sch 80 Ball-Check Valves
Color N/A Light Grey
Weight N/A 10.273 lb N/A 15.469 lb