hero-banner
Batch CAD Cart (0)
  • Cart is empty
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items
Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM, F45BC-E

F45BC-V - Ball Check Valve - Flanged, True Union, PVC Schedule 80, FKM

Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM, F45BC-E

F45BC-V - Ball Check Valve - Flanged, True Union, PVC Schedule 80, FKM

Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM, F45BC-E

F45BC-V - Ball Check Valve - Flanged, True Union, PVC Schedule 80, FKM

Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM, F45BC-E

F45BC-V - Ball Check Valve - Flanged, True Union, PVC Schedule 80, FKM

Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM, F45BC-E

F45BC-V - Ball Check Valve - Flanged, True Union, PVC Schedule 80, FKM
UPC Code N/A 039923735409 N/A 039923735416 N/A 039923735423 N/A 039923735430 N/A 039923735447
Type N/A Check Valve
Valve Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A Flg x Flg
Material N/A PVC
eClass Classification N/A PVC Sch 80 Ball-Check Valves
Color N/A Dark Grey
Weight N/A 0.809 lb N/A 1.281 lb N/A 1.796 lb N/A 3.300 lb N/A 3.778 lb